Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Double Sided Rack Mounted Shelf, Heavy Duty, Solid Shelf - Network Equipment Racks & Accessories
Bill of material
SB596S19103AAL
PN
Part No.
RW
Rack Width
Inch
RWMM
Rack Width
mm
WU
Wide Uprights
Inch
WUMM
Wide Uprights
76 mm
MAT
Material
FINISH
Finish
A
A Shelf Width
Inch
AMM
A Shelf Width
mm
B
B Panel Mtg.
Inch
BMM
B Panel Mtg.
mm
C
CMM
C
216 mm
D
D Overall Depth
20 Inch
DMM
D Overall Depth
508 mm
WT
Weight
Lbs.
WTKG
Weight
kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models