Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Ketten Fuchs
Description
Double sprocket 1/2 x 5/16" - Double sprockets 1/2 x 5/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606
Bill of material
Double sprocket 1/2 x 5/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606 KETTEN FUCHS Product no. 361-240-016
CNSORDERNO
order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
B1
Gear width
7.0 mm
B2
Gear width
28.0 mm
DM
Dimensions
mm
A
Dimensions
44 mm
D1
Dimensions
15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models