Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SEKISUI
Description
Double True Union Check Valve Ball Type (Flange) - ANSI
Bill of material
TCV25A
ORDERNO
Order number
STD
Standard
ANSI
A
Size
B
Size
SD
Ød
mm
DU
ØDu
mm
L
mm
D
Ø
mm
C
Ø
mm
NH
n-Øh
mm
T
t
mm
MB
Material of body
MS
Material of seals
ASTDNO
Accordance Standard of Flange
ASME/ANSI B16.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SEKISUI
    Double True Union Check Valve Ball Type (Socket) - ASTM
    SEKISUI
    Double True Union Check Valve Ball Type (Flange) - DIN
    SEKISUI
    Flange JIS-ASTM
    SEKISUI
    Reducing Coupling
    SEKISUI
    BUTTERFLY VALVE (Lever Type)-ANSI
    SEKISUI
    Reducing Tee
    SEKISUI
    CHECK VALVE SWING TYPE-ANSI
    SEKISUI
    STRAINER (Flange)-ANSI
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
    SEKISUI
    Bushing S x S
    SEKISUI
    Double True Union Check Valve Ball Type (Socket) - DIN
    SEKISUI
    45°Elbow
    SEKISUI
    MOUNT BALL VALVE (Flange)-ANSI
    Misumi
    BFRBG - Sanitary Flanged Ball Valve
Previews
3D
Dimension
2D
Download CAD models