Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DP Contactors, 2 Pole
Bill of material
1-1672124-4
PN
Part Number
1-1672124-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1672124-4
TEINTERNALDESCRIPTION
TE Internal Description
3100-20U18999C=CONTACTOR
TERMINALCONFIGURATION
Terminal Configuration
10-32 Screw, Quick Connect
CONTACTORTYPE
Contactor Type
Definite Purpose
MODEL
Model
96
PRODUCTCLASSIFICATION
Product Classification
Relays - Contactors
ARCCOVER
Arc Cover
With
PRODUCTTYPE
Product Type
Contactor
PRODUCTCATEGORY
Product Category
Electromechanical Relays
MOLDED
Molded
No
COILVOLTAGEMAXVAC
Coil Voltage Max
240 VAC
COILVOLTAGERATINGVAC
Coil Voltage Rating
208 - 240 VAC
COILRESISTANCEOHM
Coil Resistance
1000 Ohm
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
600 VAC
ACTUATINGSYSTEM
Actuating System
AC
CONTACTBASEMATERIAL
Contact Base Material
Silver Cadmium Oxide
POLECONFIGURATION
Pole Configuration
2
CONTACTCURRENTRATINGA
Contact Current Rating
40 A
CONTACTARRANGEMENT
Contact Arrangement
2 Form X, DPST-NO-DM
COILTERMINATION
Coil Termination
Quick Connect
MOUNTINGTYPE
Mounting Type
Panel
MOUNTINGPLATE
Mounting Plate
With
WIRESIZEMM2
Wire Size
1.31 - 8.37 mm2
WIRESIZEAWG
Wire Size
16 - 8 AWG
AGENCYAPPROVAL
Agency Approval
CSA Certified, UL Recognized
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Loose Piece
TORQUEINLBS
Torque (in-lbs)
25
COMMENT
Comment
Stranding must be split for 8 AWG wire.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models