Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
DP Contactors, 3 Pole, 20-40FLA
Bill of material
6-1611023-5
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
TERMINALCONFIGURATION
Terminal Configuration
Box Lug, Quick Connect
CONTACTORTYPE
Contactor Type
Definite Purpose
MODEL
Model
PRODUCTCLASSIFICATION
Product Classification
Relays - Contactors
ARCCOVER
Arc Cover
With
PRODUCTTYPE
Product Type
Contactor
PRODUCTCATEGORY
Product Category
Electromechanical Relays
MOLDED
Molded
Yes
AUXILIARYSWITCHCONTACTARRANGEMENT
Auxiliary Switch Contact Arrangement
Without
COILVOLTAGEMAXVAC
Coil Voltage Max
VAC
COILVOLTAGERATINGVAC
Coil Voltage Rating
VAC
COILRESISTANCEOHM
Coil Resistance
Ohm
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
600 VAC
ACTUATINGSYSTEM
Actuating System
AC
CONTACTBASEMATERIAL
Contact Base Material
Silver Cadmium Oxide
POLECONFIGURATION
Pole Configuration
3
CONTACTCURRENTRATINGA
Contact Current Rating
A
CONTACTARRANGEMENT
Contact Arrangement
3 Form X, 3PST-NO-DM
COILTERMINATION
Coil Termination
6-32 Screw, Quick Connect
MOUNTINGTYPE
Mounting Type
Panel
MOUNTINGPLATE
Mounting Plate
With
WIRESIZEMM2
Wire Size
mm2
WIRESIZEAWG
Wire Size
AWG
AGENCYAPPROVAL
Agency Approval
CSA Certified, SEMKO Certified, UL Recognized
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Individual
TORQUEINLBS
Torque (in-lbs)
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models