Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
STM
Description
DP - Two-speed three-phase induction motors
Bill of material
CE_DP_90_S_2/4_B3-_F-_SW_IEC 90_IEC 90-_AV
MAR
Marking
CE
TYP
Type
DP
POL
Pole n.
TOW
Type of winding
SIZEM
Size
LEN
Length
DV
Design version
PTB
Position terminal box
SD
Shaft diameter
F
Flange
HB14
n° holes flange b14
IP
Protection level
IP55
DES
Double ended shaft
PC
Cooling
AV