Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DP-YK32 - High precision dispensing valve - double action return suction type
Bill of material
DP-YK32
MODEL
Model
DP-YK32
CODE
Code
DP-YK32
FIX02
Working pressure
4-7 kg/cm
FIX04
Minimum output
0.01 ml
FIX06
Applicable viscosity
10000-1000000 cps
FIX08
Main material
Aluminum alloy anode / special steel
FIX10
Weight
460 g
FIX12
Operating frequency
<600/min
FIX14
Feed pressure
<10kg
FIX16
Feed size
1/4″npt(f)
FIX95
PDF
PDF
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型