Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DP2.5N-3L-L3PE - Grounding Terminal Block,Push-in Design,Width:5.10mm,300V,20A
Bill of material
DP2.5N-3L-L3PE
NAME
Name
DP2.5N-3L-L3PE
PREVIEW
Preview
PTCY
Product Category
Grounding Terminal Block
PH
Pitch
5.10 mm
CR
Color
GREY (default)
CNMD
Connection method
Push-in Design
LH
Length
102.7 mm
WH
Width
5.1 mm
HH
Height
58.5(TS-35N)/66(TS-35/15N) mm
CTDM
Circuit diagram
3
NROFPS
Number of poles
01P
LL
Level
3
CNPS
Connection points
6
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
500 V
RDCT
Rated Current
20 A
RDVE3_3
Rated Voltage(III/3)
500 V
RIV3_3
Rated Impulse Voltage(III/3)
6 kV
CCSS_MIN
Conductor cross section solid. min
0.14 mm²
CCSS_MAX
Conductor cross section solid. max
4 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.14 mm²
CCSSD_MAX
Conductor cross section stranded. max
2.5 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
20 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
300 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
20 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
26 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
12 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
26 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
12 AWG
SRSE
Screwdriver size
0.6*3.5,PH1
SGLH
Stripping Length
10 mm
MGRL
Mounting rail
TS-35N、TS-35/15N
ECPR
End cover plate required
YES
GGCN
Grounding connection
YES
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models