Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_12_350 - Signal Transformer
Bill of material
DPC-12-350
PN
Part Number
DPC-12-350
DESC
Description
Low Power Miniature Transformer, 4.4VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
4,4 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.31 lbs (0.14 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.25 in. (31.8 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models