Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_28_360 - Signal Transformer
Bill of material
DPC-28-360
PN
Part Number
DPC-28-360
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V/230V Input, 28VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    du_1_2 - Signal Transformer
    Bel Fuse
    du_7_5 - Signal Transformer
    Bel Fuse
    mt_7_15 - Signal Transformer
    Bel Fuse
    241_8_56 - Signal Transformer
    Bel Fuse
    hpi_15 - Signal Transformer
Previews
3D
2D
Download CAD models