Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
DPH - Pipe Holder
Bill of material
DPH-30-R
CN
Catalog Number
D2
Diameter d +0.25 ~ +0.35
mm
D
Diameter D
mm
D1
Diameter D1
mm
H
Height H
38 mm
T
Height T
10 mm
P
Diameter P
mm
C
Diameter C
6.6 mm
H1
Height h
24 mm
M
Thread
M6
FUWAP
for use with Aluminum Pipe
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models