Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
DPNR, DPNL, DPNFR, DPNFL, DSNR, DSNL - Digital Position Indicators - Standard
Bill of material
DPNR3
PN
Part No.
DN
Digit No.
ROT
Rotating Direction
MATC
Material of Cover
Nylon
COLORC
Cover Color
MATB
Material of Backboard
Polyphenylene Ether
MATS
Material of Sleeve
SUM23
STS
Surface Treatment of Sleeve
Black Oxide
AC
Accessories
Set Screw(Black) (SCM435(4137 Alloy Steel)(1.7220_34CrMo4))/Cushion Sheet(Black) (Polyethylene Foam)
OT
Operating Temperature
-10°C~80°C °C
SP
Spindle Pitch
CIPR
Count Increment per Revolution
MAXRF
Maximum Revolution Frequency
rpm
MASS
Mass
44 g
ALT1
Includes an Adapter Collar in the set
DD
d
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models