您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
DPP2.5N
DINKLE
DIN Rail Terminal Blocks
Push-in Design
Bi-level Feed-Through Terminal Block
Powered by
CAD模型選擇
{dinkle/din20rail20terminal20blocks/push-in20design/bi-level20feed-through20terminal20block/dpp2.5n.prj},{NB=DPP2.5N},{NAME=DPP2.5N},{PREVIEW=../../../_pool_/50/74/dpp2.5n.png},{PTCY=Bi- level Feed-Through Terminal Block},{PH=5.10},{CR=GREY (default)},{CNMD=Push-in Design},{LH=69},{WH=5.1},{HH=47.5 (TS-35N).55(TS-35/15N)},{CTDM=2},{NROFPS=01P},{LL=2},{CNPS=4},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=500},{RDCT=22},{RDVE3_3=500},{RIV3_3=6},{CCSS_MIN=0.14},{CCSS_MAX=4},{CCSSD_MIN=0.14},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=0.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=20},{RV_UL_CUL_C=300},{RC_UL_CUL_C=20},{MIN_WCAT_UL_CUL=26},{MAX_WCAT_UL_CUL=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
DINKLE
Description
DPP2.5N - Bi-level Feed-Through Terminal Block,Push-in Design,Width:5.10mm,300V,20A
Bill of material
DPP2.5N
NAME
Name
DPP2.5N
PREVIEW
Preview
PTCY
Product Category
Bi- level Feed-Through Terminal Block
PH
Pitch
5.10
mm
CR
Color
GREY (default)
CNMD
Connection method
Push-in Design
LH
Length
69
mm
WH
Width
5.1
mm
HH
Height
47.5 (TS-35N).55(TS-35/15N)
mm
CTDM
Circuit diagram
2
NROFPS
Number of poles
01P
LL
Level
2
CNPS
Connection points
4
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
500
V
RDCT
Rated Current
22
A
RDVE3_3
Rated Voltage(III/3)
500
V
RIV3_3
Rated Impulse Voltage(III/3)
6
kV
CCSS_MIN
Conductor cross section solid. min
0.14
mm²
CCSS_MAX
Conductor cross section solid. max
4
mm²
CCSSD_MIN
Conductor cross section stranded. min
0.14
mm²
CCSSD_MAX
Conductor cross section stranded. max
2.5
mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25
mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
2.5
mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25
mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
2.5
mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5
mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
0.5
mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300
V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
20
A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
300
V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
20
A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
26
AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
12
AWG
SRSE
Screwdriver size
0.6X3.5
SGLH
Stripping Length
10
mm
MGRL
Mounting rail
TS-35N、TS-35/15N
ECPR
End cover plate required
YES
GGCN
Grounding connection
NO
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
℃
OGTE_MIN
Operating temperature min
-40
℃
ROHS_A
RoHS Approval
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求