Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 360 NBR-55 B
Bill of material
SCHMALZ 10.01.01.10584 DR-SPU 360 NBR-55 B
NAME
Name
10_01_01_10584
NNCUSTOM
DR-SPU 360 NBR-55 B
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 360 NBR-55 B
LINACUSTOM
DR-SPU 360 NBR-55 B
ARTNR
Order number
10.01.01.10584
C126
d2
309 mm
C614
Ds
360 mm
C1688
Dmax(S)
363.3 mm
C117
H
35 mm
C171
Z
10.5 mm
C946
Baugröße
360
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
880.5 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model