Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 125 NBR-55
Bill of material
SCHMALZ 10.01.01.01099 DR-SPU 125 NBR-55
NAME
Name
10_01_01_01099
NNCUSTOM
DR-SPU 125 NBR-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 125 NBR-55
LINACUSTOM
DR-SPU 125 NBR-55
ARTNR
Order number
10.01.01.01099
C126
d2
83 mm
C614
Ds
125 mm
C1688
Dmax(S)
126 mm
C117
H
23.5 mm
C171
Z
5.5 mm
C946
Baugröße
125
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
81.5 g