Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 125 SI-55
Bill of material
SCHMALZ 10.01.01.01100 DR-SPU 125 SI-55
NAME
Name
10_01_01_01100
NNCUSTOM
DR-SPU 125 SI-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 125 SI-55
LINACUSTOM
DR-SPU 125 SI-55
ARTNR
Order number
10.01.01.01100
C126
d2
83 mm
C614
Ds
125 mm
C1688
Dmax(S)
126 mm
C117
H
23.5 mm
C171
Z
5.5 mm
C946
Baugröße
125
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Silikon SI
C575
Weight
70.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models