Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 250 SI-55
Bill of material
SCHMALZ 10.01.01.01095 DR-SPU 250 SI-55
NAME
Name
10_01_01_01095
NNCUSTOM
DR-SPU 250 SI-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 250 SI-55
LINACUSTOM
DR-SPU 250 SI-55
ARTNR
Order number
10.01.01.01095
C126
d2
199.2 mm
C614
Ds
250 mm
C1688
Dmax(S)
252.4 mm
C117
H
24.5 mm
C171
Z
4.5 mm
C946
Baugröße
250
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Silikon SI
C575
Weight
277 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir