Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 300 NBR-55
Bill of material
SCHMALZ 10.01.01.01131 DR-SPU 300 NBR-55
NAME
Name
10_01_01_01131
NNCUSTOM
DR-SPU 300 NBR-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 300 NBR-55
LINACUSTOM
DR-SPU 300 NBR-55
ARTNR
Order number
10.01.01.01131
C126
d2
249.2 mm
C614
Ds
300 mm
C1688
Dmax(S)
302.4 mm
C117
H
25.5 mm
C171
Z
4.5 mm
C946
Baugröße
300
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
487.6 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型