Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 400 NBR-55
Bill of material
SCHMALZ 10.01.01.01136 DR-SPU 400 NBR-55
NAME
Name
10_01_01_01136
NNCUSTOM
DR-SPU 400 NBR-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 400 NBR-55
LINACUSTOM
DR-SPU 400 NBR-55
ARTNR
Order number
10.01.01.01136
C126
d2
349.2 mm
C614
Ds
400 mm
C1688
Dmax(S)
402.4 mm
C117
H
28 mm
C171
Z
4.5 mm
C946
Baugröße
400
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
1051 g