Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Drawer - for TS
Bill of material
8801.715
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Drawer
BEZ2
Designation 2
for TS
SB
For enclosures width
mm
B
Width
mm
H
Height
195.5 mm
T
Depth
366 mm
GEW
Weight
kg
CNSECLASS51
27-18-22-19
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Partial doors - for TS
    Rittal
    Upgrade kit IP 4X - for front trim panels, bottom
    Rittal
    Front trim panels, bottom - for TS
    Rittal
    TS punched section with mounting flange - 17 x 73 mm
    Rittal
    Compact enclosures - AE
    Rittal
    Gland plate AE - Free-standing enclosures
    Rittal
    Mounting plate AE - Free-standing enclosures
    Rittal
    Partial mounting plates - Partial mounting plates for TS
    Rittal
    Wiring trim panel - for Ri4Power with internal compartmentalisation
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Partial doors with viewing window - for TS
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    Front trim panels, top - for TS
    Rittal
    Support - Support for trim panel, hinged at the top
Previews
3D
Dimension
2D
Download CAD models