Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Hettich
Description
Drawer runners Quadro Big Duplex - Drawer runners Quadro Big Duplex
Bill of material
9133212
ARTICLENO
Order Number
L
640.000 mm
D
88.500 mm
A1
160.000 mm
A2
192.000 mm
A3
160.000 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir