Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Drawer side profile set 470 mm/54mm - Drawer side profile set 470 mm/54mm
Bill of material
9196128
L
Nominal Length
470.000 mm
FINISH
White
ARTICLENO
Order Number
9196128
AL
Article Length
480.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models