Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TDK-Lambda
Description
DRB 1 Series >100W - 1 phase DIN-rail power supply
Bill of material
DRB120-48-1
CNSORDERNO
Order number
POWER
Output Power
W
VOLTAGE
Output voltage
V
MIC
Show mounting clearances
LINK
Webpage
Webpage
PDF
Datasheet
Download
AAO190
Safety & Installation Manual
AAB925
Output voltage (min.)
V
AAC115
Output voltage (nom.)
V
AAB773
Output voltage (max.)
V
AAB429
Ouput voltage adjustable
AAC127
Output voltage regulated
AAC113
Output current (nom.)
A
AAI720
Boost current (max.)
A
BAB272
Bridging time (max.)
20 ms
BAG948
Load regulation
%
BAC078
Input voltage type
AAB966
AC input voltage (min.)
115 V
AAB832
AC input voltage (max.)
230 V
AAC823
AC input current (max.)
A
AAC967
Apparent input power
V·A
BAE534
Overload capability (short-term)
%
BAB370
Conversion efficiency (max.)
%
AAJ701
Power losses (max.)
V·A
BAA303
Stand-by consumption (max.)
5 W
AAC022
Ambient operating temperature (min.)
°C
AAB906
Ambient operating temperature (max.)
70 °C
BAB357
Relative operation humidity (max.)
95 %
BAC178
Built-in width
mm
BAC180
Built-in height
184 mm
BAA222
Mechanical design
DIN rail power supply
BAG975
Degree of protection
BAA077
Cooling concept
Natural convection
BAA097
Enclosure color
BAD308
Wall assembly possible
BAD291
Direct assembly/mounting possible
BAB431
Mounting type
AAB400
Interface Design
Analog
AAM476
Communication interface
BAA558
Safety compliance
AAF680
Overvoltage protection
AAB621
Galvanic separation between input and output
BAE190
Short-circuit proof
BAB485
EMC immunity - Fast transients (burst) - Signal contact
1kV
BAB492
EMC emission - Radiated noise - Input
BA8392
Certifications
CE, UL, CSA, UKCA - United Kingdom Conformity Assessed, cULus Recognized, IECEE CB Scheme
AAF507
REACH compliant
AAO189
REACH Declaration of Conformity
https://product.tdk.com/en/search/tdklambda_reach_svhc_search
AAO191
RoHS compliant
AAF508
Contains SVHC
CTN
Customs Tariff Number
8504408290
MANUFACTURER_URL
Manufacturer website
https://product.tdk.com/en/products/power/index.html
AAL377
Built-in battery
AAZA85
Suitability for application
Distributed Control System, manufacturing industry, process industry, Control
BAD715
Series operation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models