Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
TDK-Lambda
Description
DRB 3 Phase Series - 3 phase DIN rail power supply
Bill of material
DRB480-24-3-A0
CNSORDERNO
Order number
POWER
Output Power
W
VOLTAGE
Output voltage
V
TYPE
Connection type
MIC
Show installation clearances
LINK
Product website
Webpage
PDF
Datasheet
Download
AAO190
Safety & Installation Manual
AAB925
Output voltage (min.)
V
AAC115
Output voltage (nom.)
V
AAB773
Output voltage (max.)
V
AAB429
Ouput voltage adjustable
Yes
AAC127
Output voltage regulated
Yes
AAC113
Output current (nom.)
A
AAI720
Boost current (max.)
A
BAB272
Bridging time (max.)
20 ms
BAG948
Load regulation
%
BAC078
Input voltage type
AC
AAB966
AC input voltage (min.)
350 V
AAB832
AC input voltage (max.)
575 V
AAB834
DC input voltage (max.)
0 V
AAC823
AC input current (max.)
A
AAC804
Crest factor
%
AAC967
Apparent input power
V·A
BAE534
Overload capability (short-term)
%
BAE535
Overload capability (60 seconds)
%
BAB370
Conversion efficiency (max.)
%
AAJ701
Power losses (max.)
V·A
BAA303
Stand-by consumption (max.)
W
AAC022
Ambient operating temperature (min.)
-25 °C
AAB906
Ambient operating temperature (max.)
70 °C
BAB357
Relative operation humidity (max.)
95 %
BAC178
Built-in width
mm
BAC180
Built-in height
189 mm
BAD875
Weight
g
BAA222
Mechanical design
DIN rail power supply
BAG975
Degree of protection
IP20
BAA077
Cooling concept
Natural convection
BAA097
Enclosure color
Aluminium
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
Yes
BAB431
Mounting type
DIN rail
BAD831
Design of electrical connection
Screw connection
AAB400
Interface design
Analog
AAM476
Communication interface
Analog
BAA558
Safety compliance
CE identification
AAF680
Overvoltage protection
Yes
AAB621
Galvanic separation between input and output
Yes
BAE190
Short-circuit proof
Yes
BAB485
EMC immunity - Fast transients (burst) - Signal contact
2kV
BAB492
EMC emission - Radiated noise - Input
Class B
AAF507
REACH compliant
Yes
AAO189
REACH Declaration of Conformity
AAO191
RoHS compliant
Yes
AAF508
Contains SVHC
Yes
CTN
Customs Tariff Number
8504408290
MANUFACTURER_URL
Manufacturer website
https://product.tdk.com/en/products/power/index.html
AAL377
Built-in battery
No
BAD715
Series operation
Yes
CERTIFICATION
AAO263
Customs tariff number
Germany
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models