Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
DRB - Line Shaft with Split Hubs and Metal Bellows
Bill of material
DRB-30-111-10-10
SIZE
Size
T
Torque
Nm
LMM
Length min/max (±2)
mm
Enter value for LMM
Length min/max (±2)
mm
cm
inch
ft
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
K
Clamping Length
mm
W
Distance between Shaft Ends
mm
R
Tube Diameter
mm
B
Max Diameter
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CTB
Torsional Spring Stiffness (Bellows)
Nm/rad
CTR
Torsional Spring Stiffness (Tube)
(Nm/rad)/m
KR
Misalignment radial max.
5 mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1500 1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models