Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-223J-UL
Bill of material
DRC-0608-223J-UL
PN
Part Number
DRC-0608-223J-UL
DESC
Description
Radial Inductor with Leads, 22000µH, 0.045A
INDUCTANCE
Inductance
22000 uH
IRMS
I rms
0,045 A
DCR
80 Ohm
DIMMAX
Dimensions Max
11.0 x 7.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models