Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-223K
Bill of material
DRC-V-223K
PN
Part Number
DRC-V-223K
DESC
Description
Radial Inductor with Leads, 22000µH, .08A
ISAT
I sat
0,08 A
IRMS
I rms
0,03 A
INDUCTANCE
Inductance
22000 uH
DCR
DRC
56 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models