Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-330K
Bill of material
DRC-V-330K
PN
Part Number
DRC-V-330K
DESC
Description
Radial Inductor with Leads, 33µH, 2.45A
ISAT
I sat
2,45 A
IRMS
I rms
1,6 A
INDUCTANCE
Inductance
33 uH
DCR
DRC
0,09 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models