Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DRC13-40PA-CG01
Bill of material
DRC13-40PA-CG01
PN
Part Number
DRC13-40PA-CG01
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DRC13-40PA-CG01
TEINTERNALDESCRIPTION
TE Internal Description
REC, 40P, BLK, RA HDR, M5 FLG, SNAU, A
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Device
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
HYBRIDHEADER
Hybrid Header
No
SHIELDED
Shielded
No
NUMBEROFPOSITIONS
Number of Positions
40
NUMBEROFROWS
Number of Rows
10
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
VOLTAGERATINGMAXVDC
Voltage Rating Max
12 VDC
COLOR
Color
Black
PINDIAMETER
Pin Diameter
1.5 mm [ .059 in ]
INTERFACEPLATING
Interface Plating
Tin (Sn)
TERMINATIONMETHOD
Termination Method
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MOUNTINGORIENTATION
Mounting Orientation
Vertical180
MOUNTINGHOLES
Mounting Holes
With
LOCKINGINTERFACE
Locking Interface
With
CENTERLINEPITCH
Centerline
3.8 mm [ .15 in ] Pitch
PCBTHICKNESSRECOMMENDEDIN
PCB Thickness Recommended
.062 - .07 in
LENGTH
Length
74.4 mm [ 2.93 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
OPERATINGTEMPERATUREMAXC
Operating Temperature Max
100, 105, 110, 120, 125, 65, 70, 75, 80, 85, 90 C
OPERATINGTEMPERATUREMAXF
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257 F
DEGREEOFPROTECTION
Degree of Protection
IP68
ULFLAMMABILITYRATING
UL Flammability Rating
None
PACKAGINGTYPE
Packaging Type
Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models