Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
Drive wheel D90 - Optional accessories
Bill of material
Drive_wheel_D 90
BESTNR
Order number
D 90
D
D Est.
92 mm
DP
D Prim.
90 mm
M
1 mm
AP
Angle pressure
20 °
Z
90 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models