Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Pressure indicators Series 2950
Stückliste
2950 M5
IDNR
Ident number
MOD
Mod.
2950 M5
A
M5
H
4 mm
L
13.5 mm
SW1
8 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models