Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 16 AC S014/S014
Bill of material
SCHMALZ 10.03.01.00140 EVE-TR 16 AC S014/S014
NAME
Name
10_03_01_00140
NNCUSTOM
EVE-TR 16 AC S014/S014
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR 16 AC S014/S014
LINACUSTOM
EVE-TR 16 AC S014/S014
ARTNR
Order number
10.03.01.00140
C114
B
231 mm
C113
B2
66 mm
C127
d
7 mm
C138
G3
G1/2"-IG
C117
H
211 mm
C111
L
452 mm
C110
L2
73 mm
C628
X1
202 mm
C625
Y1
125 mm
C493
Vacuum (max)
-850 mbar
C2206
Vacuum (max)
-25.1 inHg
C885
Saugvermögen (50 Hz)
16 mł/h
C887
Saugvermögen (60 Hz)
19 mł/h
C526
Spannung (50 Hz)
230V
C528
Spannung (60 Hz)
230V
C520
Nennleistung (50 Hz)
0.55 kW
C521
Nennleistung (60 Hz)
0.66 kW
C953
Schallpegel (50 Hz)
61 dB
C576
Weight
22.4 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models