Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 4 AC3 S012/S013
Bill of material
SCHMALZ 10.03.01.00111 EVE-TR 4 AC3 S012/S013
NAME
Name
10_03_01_00111
NNCUSTOM
EVE-TR 4 AC3 S012/S013
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR 4 AC3 S012/S013
LINACUSTOM
EVE-TR 4 AC3 S012/S013
ARTNR
Order number
10.03.01.00111
C114
B
155 mm
C113
B2
11.5 mm
C127
d
7 mm
C138
G3
G1/4"-IG
C117
H
148 mm
C111
L
221.5 mm
C110
L2
72 mm
C628
X1
80 mm
C625
Y1
100 mm
C493
Vacuum (max)
-850 mbar
C2206
Vacuum (max)
-25.1 inHg
C885
Saugvermögen (50 Hz)
4.1 mł/h
C887
Saugvermögen (60 Hz)
4.7 mł/h
C526
Spannung (50 Hz)
175-260V o. 300-450V
C528
Spannung (60 Hz)
200-300V o. 350-520V
C520
Nennleistung (50 Hz)
0.18 kW
C521
Nennleistung (60 Hz)
0.22 kW
C953
Schallpegel (50 Hz)
59 dB
C576
Weight
7 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models