Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 8 24V-DC F
Bill of material
SCHMALZ 10.03.01.00044 EVE-TR 8 24V-DC F
NAME
Name
10_03_01_00044
NNCUSTOM
EVE-TR 8 24V-DC F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR 8 24V-DC F
LINACUSTOM
EVE-TR 8 24V-DC F
ARTNR
Order number
10.03.01.00044
C114
B
163 mm
C113
B2
18.5 mm
C127
d
9 mm
C135
G2
G3/8"-IG
C138
G3
G3/8"-IG
C117
H
134 mm
C115
H1
196.5 mm
C116
H2
55 mm
C111
L
230 mm
C109
L1
302 mm
C110
L2
45.5 mm
C628
X1
80 mm
C625
Y1
100 mm
C493
Vacuum (max)
-830 mbar
C2206
Vacuum (max)
-24.509 inHg
C1523
Saugvermögen bei DC
8 mł/h
C674
Spannung
24V - DC
C1156
Nennleistung
250 W
C953
Schallpegel (50 Hz)
70 dB
C576
Weight
7.5 kg
C449
Protection class
IP 54
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir