Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 8 AC S009/S009 F
Bill of material
SCHMALZ 10.03.01.00117 EVE-TR 8 AC S009/S009 F
NAME
Name
10_03_01_00117
NNCUSTOM
EVE-TR 8 AC S009/S009 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR 8 AC S009/S009 F
LINACUSTOM
EVE-TR 8 AC S009/S009 F
ARTNR
Order number
10.03.01.00117
C114
B
155 mm
C113
B2
11.5 mm
C127
d
7 mm
C135
G2
G3/8"-IG
C138
G3
G3/8"-IG
C117
H
154 mm
C115
H1
201 mm
C116
H2
62 mm
C111
L
251 mm
C110
L2
80 mm
C628
X1
80 mm
C625
Y1
100 mm
C493
Vacuum (max)
-850 mbar
C2206
Vacuum (max)
-25.1 inHg
C885
Saugvermögen (50 Hz)
7.6 mł/h
C887
Saugvermögen (60 Hz)
8.7 mł/h
C526
Spannung (50 Hz)
220-240V
C528
Spannung (60 Hz)
220-240V
C520
Nennleistung (50 Hz)
0.35 kW
C521
Nennleistung (60 Hz)
0.42 kW
C953
Schallpegel (50 Hz)
58 dB
C576
Weight
11.5 kg
C449
Protection class
IP 54
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD