Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR X - EVE-TR-X 25 AC3 175-254/190-300 F
Bill of material
SCHMALZ 10.03.01.00216 EVE-TR-X 25 AC3 175-254/190-300 F
NAME
Name
10_03_01_00216
NNCUSTOM
EVE-TR-X 25 AC3 175-254/190-300 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR-X 25 AC3 175-254/190-300 F
LINACUSTOM
EVE-TR-X 25 AC3 175-254/190-300 F
ARTNR
Order number
10.03.01.00216
C114
B
260 mm
C113
B2
40 mm
C127
d
7 mm
C135
G2
G3/4"-IG
C138
G3
G3/4"-IG
C117
H
290 mm
C115
H1
380 mm
C116
H2
70 mm
C111
L
505 mm
C110
L2
96 mm
C628
X1
220 mm
C625
Y1
199 mm
C493
Vacuum (max)
850 mbar
C885
Saugvermögen (50 Hz)
25 mł/h
C887
Saugvermögen (60 Hz)
30 mł/h
C526
Spannung (50 Hz)
175-254/300-440V AC3
C528
Spannung (60 Hz)
190-300/330-520V AC3
C520
Nennleistung (50 Hz)
0.75 kW
C521
Nennleistung (60 Hz)
0.9 kW
C953
Schallpegel (50 Hz)
62 dB
C576
Weight
26.5 kg
C449
Protection class
IP 54
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir