Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR X - EVE-TR-X 40 AC3 190-254/S028 F
Bill of material
SCHMALZ 10.03.01.00219 EVE-TR-X 40 AC3 190-254/S028 F
NAME
Name
10_03_01_00219
NNCUSTOM
EVE-TR-X 40 AC3 190-254/S028 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR-X 40 AC3 190-254/S028 F
LINACUSTOM
EVE-TR-X 40 AC3 190-254/S028 F
ARTNR
Order number
10.03.01.00219
C114
B
280 mm
C113
B2
51 mm
C127
d
7 mm
C135
G2
G1-1/4"-IG
C138
G3
G3/4"-IG
C117
H
290 mm
C115
H1
425 mm
C116
H2
70 mm
C111
L
572 mm
C110
L2
131 mm
C628
X1
220 mm
C625
Y1
199 mm
C493
Vacuum (max)
850 mbar
C885
Saugvermögen (50 Hz)
40 mł/h
C887
Saugvermögen (60 Hz)
48 mł/h
C526
Spannung (50 Hz)
190-254/330-440V AC3
C528
Spannung (60 Hz)
190-290V/330-500V AC3
C520
Nennleistung (50 Hz)
1.25 kW
C521
Nennleistung (60 Hz)
1.5 kW
C953
Schallpegel (50 Hz)
67 dB
C576
Weight
39.5 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models