Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR X - EVE-TR-X 80 AC3 S064/S065/S072 F
Bill of material
SCHMALZ 10.03.01.00222 EVE-TR-X 80 AC3 S064/S065/S072 F
NAME
Name
10_03_01_00222
NNCUSTOM
EVE-TR-X 80 AC3 S064/S065/S072 F
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR-X 80 AC3 S064/S065/S072 F
LINACUSTOM
EVE-TR-X 80 AC3 S064/S065/S072 F
ARTNR
Order number
10.03.01.00222
C114
B
353 mm
C113
B2
48 mm
C127
d
12 mm
C135
G2
G1-1/4"-IG
C138
G3
G1"-IG
C679
G5
M8-IG
C117
H
328 mm
C115
H1
420 mm
C116
H2
75 mm
C111
L
709 mm
C109
L1
745 mm
C110
L2
96 mm
C628
X1
328 mm
C625
Y1
190 mm
C626
Y2
95 mm
C493
Vacuum (max)
900 mbar
C885
Saugvermögen (50 Hz)
67 mł/h
C887
Saugvermögen (60 Hz)
78.5 mł/h
C526
Spannung (50 Hz)
D230V/Y400V ±10%
C528
Spannung (60 Hz)
D265V/Y460V ±10%
C520
Nennleistung (50 Hz)
2.4 kW
C521
Nennleistung (60 Hz)
3 kW
C953
Schallpegel (50 Hz)
71 dB
C576
Weight
76 kg
C449
Protection class
IP 55
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models