Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SAW-P - Linear axis
Bill of material
SAW-0630-P-100
ARTNR
Part no.
SAW-0630-P-100
INFO
Info PDF
INFO
HUB
Length of stroke
mm
Enter value for HUB
Length of stroke
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
CNSMASSEXACT
Weight
0.32 kg
ZGEW
Additional (pro 100mm)
0.07 kg
MS
Max. speed
1000 1/mm
FA
Max stat. load axial
50 N
FR
Max stat. load radial
50 N
A
Length
54 mm
AL
Length
60 mm
H
Height
32.5 mm
E1
Length
40 mm
E2
Length
45 mm
E3
Length
51 mm
E5
Length
11 mm
E6
Length
23 mm
L
Length
112 mm
LC
Length
92 mm
HW
Height
80 mm
F
Length
13.5 mm
LT
Length
26 mm
TK
Length
11 mm
TS
Length
6.6 mm
SG
Diameter
5 mm
D
Length
5 mm
T
Diameter
8 mm
L2
Length
15 mm
D2
Thread
TR8x1,5
HA
Height
22 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models