Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SHT FF - Fast Forward
Bill of material
SHT-12-AWM-FF-250
ARTNR
Part no.
SHT-12-AWM-FF-250
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1.350 kg
WM
Shaft material
Hard anodized aluminium
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
MHUB
Maximum stroke length
750 mm
FA
Max. static load-bearing capacity axial
700 N
FR
Max. static load-bearing capacity radial
2800 N
A
Length
85 mm
AL
Length
85 mm
H
Height
34 mm
E1
Length
70 mm
E2
Length
73 mm
E3
Length
73 mm
L
Length
145 mm
R
Length
42 mm
F
Height
2.0 mm
LT
Length
30.0 mm
TK
Diameter
11 mm
TS
Diameter
6.6 mm
TG
Thread
M8
KTT
Height
6.4 mm
S
Diameter
6.3 mm
SK
Diameter
10 mm
SG
Thread
M6
KQ
Height
6.0 mm
D
Diameter
12 mm
T
Thread
TR10 x 2
L2
Length
17 mm
D2
Thread
TR10 x 2
HA
Height
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models