Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SHTC-HYD - Hygienic design
Bill of material
SHTC-20-EWM-HYD-200
ARTNR
Part no.
SHTC-20-EWM-HYD
INFO
Info PDF
INFO
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
MHUB
Maximum stroke length
1000 mm
A
Length
130 mm
AL
Length
35 mm
H
Height
48 mm
E1
Length
108 mm
E2
Length
115 mm
L
Length
108 mm
R
Length
72 mm
F
Height
2 mm
LT
Length
36 mm
TS
Diameter
9 mm
D
Diameter
20 mm
T
Thread
TR18 x 4
L2
Length
26 mm
D2
Diameter
12 h9
HA
Height
23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models