Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SHTP-FF - Fast Forward
Bill of material
SHTP-01-12-AWM-FF-250
ARTNR
Part no.
SHTP-01-12-AWM-FF-250
ARTNR1
Part no.
SHTP-01-12-AWM-FF
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.625 kg
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
PA
Position indicator
SK
Lead screw clamp
DK
Rotary knop
AZ
orientation Accessories
°
MHUB
Maximum stroke length
500 mm
ZGEW
Additional weight (per 100mm)
0.11 kg
FS
Max. stat. axial load
200 N
FD
Max. dynamic. axial load
50 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models