Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin ® T Guide carriage - TK-01
Bill of material
TW-03-25
ARTNR
Part no.
TW-03-25
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.16 kg
LG
Floating bearing
LR
Floating bearing direction
A
Width
48 mm
C
Length
84 mm
A2
Width
35 mm
C1
Length
68 mm
C2
Length
35 mm
H1
Height
5 mm
H5
Height
13 mm
K2
Thread
M6
ANZM
Torque Max.
6 Nm
K3
for Screw DIN 912
M4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models