Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
DryLin® T Guide Carriages with Manual Clamping - TWBM
Bill of material
TWBM-01-25
ARTNR
Part no.
TWBM-01-25
INFO
Info PDF
INFO
AA
Width
80 mm
A2
Length
57 mm
HH
Height
36 mm
HH1
Height
5 mm
H2
Height
16 mm
K2
Thread
M8
C
Length
68 mm
C2
Length
45 mm
LG
Length
80 mm
BG
Length
99 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型