Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
igus
Description
DryLin® T Guide Rails - TK-01... HKA
Bill of material
TS-01-20, 100
ARTNR
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
kg
MB
Mounting holes
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
4000 mm
A
Width
mm
C4
Length
mm
C5MIN
Length
20 mm
C5MAX
Length
mm
C5
Length
20.0 mm
C6MIN
Length
20 mm
C6MAX
Length
mm
C6
Length
20.0 mm
H
Height
mm
H1
Height
mm
K1
for Screw DIN 912
B
Width
mm
LY
mm^4
LZ
mm^4
WBY
mm^3
WBZ
mm^3
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD