Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® T Guide Rails - TWBM
Bill of material
TS-01-25, 100
ARTNR
Part no.
TS-01-25
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.130 kg
MB
Mounting holes
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
4000 mm
A
Width
23 mm
C4
Length
60 mm
C5MIN
Length
20 mm
C5MAX
Length
49.5 mm
C5
Length
20.0 mm
C6MIN
Length
20 mm
C6MAX
Length
49.5 mm
C6
Length
20.0 mm
H
Height
21.5 mm
H1
Height
13.8 mm
K1
for Screw DIN 912
M6
B
Width
34 mm
LY
34700 mm^4
LZ
19300 mm^4
WBY
2041 mm^3
WBZ
1608 mm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models