Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
DryLin® TK-01 - Adjustable clearance | mm
Bill of material
TK-01-20-1-100
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
kg
MB
Mounting holes
ANZ
Number of carriages
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
LG
Floating bearing
LR
Floating bearing direction
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
PL2
Position carriage 2
mm
LMAX
Length max.
4000 mm
A
Length
mm
C4
Length
mm
C5MIN
Length min.
20 mm
C5MAX
Length max.
mm
C5
Length
20.0 mm
C6MIN
Length min.
20 mm
C6MAX
Length max.
mm
C6
Length
20.0 mm
H
Height
mm
H1
Height
mm
K1
for Screw DIN 912
B
Length
mm
LY
mm^4
LZ
mm^4
WBY
mm^3
WBZ
mm^3
HH
Height
mm
AA
Length
mm
C
Length
mm
A1
Length
mm
A2
Length
mm
C1
Length
mm
C2
Length
mm
C3
Length
mm
H1H
Height
mm
H5
Height
mm
K2
Thread
ANZM
Torque Max.
Nm
K3
for Screw DIN 912
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® TK-01... HKA - Manual clamping | mm
    igus
    DryLin® TKA-01 - Automatic | mm
    igus
    DryLin® TK-04 - Miniature | mm
    igus
    Double Rail
    igus
    AWMU - Supported Aluminium Shaft, mm
    igus
    N 40 - Low-Profile Linear Guide
    igus
    N 27 - Low-Profile Linear Guide
    igus
    Single rail - Square
    igus
    WAS - Shaft End Block, Narrow Design, mm
    Neff Gewindetriebe
    Flanged Ball Nut - KGF-D
    igus
    Stainless steel linear slide system V4A, double - Dimensions Ø: 10 mm
    igus
    DryLin® SHT FF - Fast Forward
    igus
    Single rail - Round
    igus
    iglidur® L250 - type S - metric sizes
Previews
3D
Dimension
2D
Download CAD models