Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW 0630 - Belt Drive
Bill of material
ZLW-0630-01-B-60-L-100
ARTNR
Part no.
ZLW-0630-01-B-60-L-100
INFO
Info PDF
INFO
VER
Version
B
Series
DS
Drive shaft
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
X1
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
X
Length
mm
Enter value for X
Length
mm
cm
inch
ft
GO
Weight without stroke
0.38 kg
GM
Weight 100 mm stroke
0.08 kg
U
Transmission
54 mm/U
V
Gearteeth
HTD 3M
ZM
Toothed belt-material
Neoprene with GF
ZB
Toothed belt-width
9 mm
ZS
Toothed belt-tension
75 N
MR
max. radial stress
100 N
UL
Guidebearing
ball bearing
MG
max. speed at 60% on-time
2 m/s
MS
Max. position variations of the carriage load dependent.
±0,2 mm
A
Width
54 mm
AL
Length
60 mm
H
Height
31 mm
E2
Width
45 mm
L
Length
144 mm
HC
Height
13.5 mm
E3
Length
51 mm
R
Width
30 mm
F
Height
3 mm
LT
Length
42 mm
SG
Thread
M4
HA
Height
14 mm
LZ
Length
22 mm
L2
Width
20 mm
D2
Diameter
6x6 mm
E
Width
40 mm
AP
Width
52 mm
LP
Length
15 mm
DP
Diameter
5.5 mm
N
Height
5.2 mm
NBB
Height
9.5 mm
NW
Width
4.3 mm
NH
Height
7 mm
T1
Width
20 mm
T2
Height
21 mm
D
Diameter
3.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models