Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW 1040 - Belt Drive
Bill of material
ZLW-1040-01-B-100-L-100
ARTNR
Part no.
ZLW-1040-01-B-100-L-100
INFO
Info PDF
INFO
VER
Version
B
Series
DS
Drive shaft
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
X1
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
X
Length
mm
Enter value for X
Length
mm
cm
inch
ft
AL
Length
mm
GO
Weight without stroke
0.9 kg
GM
Weight 100 mm stroke
0.14 kg
U
Transmission
66 mm/U
V
Gearteeth
RPP 3M
ZM
Toothed belt-material
Neoprene with GF
ZB
Toothed belt-width
15 mm
ZS
Toothed belt-tension
150 N
MR
max. radial stress
200 N
UL
Guidebearing
ball bearing
MG
max. speed at 60% on-time
3 m/s
MS
Max. position variations of the carriage load dependent.
±0,35 mm
A
Width
74 mm
H
Height
45 mm
E2
Width
60 mm
L
Length
204 mm
HC
Height
22.5 mm
E3
Length
87 mm
R
Width
40 mm
F
Height
1 mm
LT
Length
52 mm
SG
Thread
M6
HA
Height
22 mm
LZ
Length
27 mm
L2
Width
20 mm
D2
Diameter
6x6 mm
E
Width
60 mm
AP
Width
78 mm
LP
Length
40 mm
DP
Diameter
6.4 mm
N
Height
5.2 mm
NBB
Height
9.5 mm
NW
Width
4.3 mm
NH
Height
15.5 mm
T1
Width
36 mm
T2
Height
26.5 mm
D
Diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    Motor flange for toothed belt axes - drylin® E Motor Flanges
    igus
    iglidur® X - type S - inch sizes
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    DryLin® ZLW-1080-02 - Zahnriemenachse
    igus
    DryLin® SLW - Compact
    igus
    drylin® E Kupplungen - Claw couplings
    igus
    DryLin® E  - Stepper Motors - NEMA23 - Stepper Motors
    igus
    iglidur® H1 - type S - metric sizes
    igus
    PEP, type S - metric sizes
    igus
    iglidur® W300 - type T - metric sizes
    igus
    iglidur® Z - type S - metric sizes
    igus
    SHT-2018 - Lead screw nuts with flange
    igus
    WSRM - Trapezoidal Lead Screw Nuts
    igus
    Chainfix nugget - for top hat rail and C-profile
Previews
3D
Dimension
2D
Download CAD models