Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-1660-01 - Belt Drive
Bill of material
ZLW-1660-01-S-100-L-100
ARTNR
Part no.
ZLW-1660-01-S-100-L-100
INFO
Info PDF
INFO
B
Series
Standard
DS
Drive shaft
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
X1
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
X
Length
mm
Enter value for X
Length
mm
cm
inch
ft
A
Width
104 mm
AL
Length
mm
H
Height
72 mm
E2
Width
86 mm
E3
Length
82 mm
L
Length
252 mm
R
Width
40 mm
F
Height
1 mm
LT
Length
52 mm
SG
Thread
M6
HA
Height
22 mm
HC
Height
22.5 mm
LZ
Length
27 mm
L2
Width
20 mm
D2
Diameter
10 mm
E
Width
60 mm
AP
Width
78 mm
LP
Length
40 mm
DP
Diameter
6.4 mm
N
Height
5.2 mm
NBB
Height
9.5 mm
NW
Width
4.3 mm
NH
Height
15.5 mm
T1
Width
36 mm
T2
Height
26.5 mm
D
Diameter
5.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    iglidur® X - type S - inch sizes
    igus
    DryLin® SHT - Basic
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    DryLin® SLW - Compact
    igus
    DryLin® ZLW-1660-02 - Belt Drive
    igus
    DryLin® SLT - Lead screw driven linear axes with reduced installation height
    igus
    DryLin® E  - Stepper Motors - NEMA23XL - Stepper Motors
    igus
    JFRM-ZB - Zero backlash lead screw nuts
    igus
    SWUM - Supported Steel Shafts, mm
    igus
    WA - Shaft End Block, Standard Design, mm
    igus
    Chainfix nugget - for top hat rail and C-profile
    igus
    Tiewrap plates - Option 4: integrated strain relief for E2 Tubes - Series R
    igus
    iglidur® G - type F - inch sizes
    igus
    iglidur® PRT - Slewing Ring Bearing, Style 02
Previews
3D
Dimension
2D
Download CAD models